/content/sps/jp/ja/search-results.html

    ソフトウェアライセンス

    83WE145 Software Module for Communication System

    Software module as basic software for connecting an external communication system to the Systevo Workstation via ESPA-X (XML record).

    製品概要

    Part Number: 83WE145

    Software module as basic software for connecting an external communication system (e.g. alarm-server for WIFI/DECT system) to the Systevo Workstation via ESPA-X (XML record). Option to adapt the settings to the project-specific requirements of the care facility. Call/cancel messages from the call system are transmitted in accordance with the configuration to the connected system and displayed by the configured end devices (e.g. WIFI/DECT telephones).

    Administrator access rights required in order to e.g. adapt the serial interface to the system environment of the call system.

    CD with user software for the following functions:
    • Configuration tool with database-management-system for data storage
    • Setting of IP-interface (TCP/IP)
    • Interface spanning the system software of the call system (IPC)
    • Recipient addresses are freely configurable per nurse call group and call type group
    • Allocation of call types to higher level call type groups
    • Configuration of different shifts (e.g. day or night shifts)
    • Assignment of repetition times
    • Adaption of acoustic ringtones
    • Filter options for recipient addresses
    • Configuration of distinct escalations per call type group
    • Definition of display format of the message to be transmitted
    • Textual message transfer of system messages to the external system (incl. cancel information)
    • Service functions
    • Simple system management tools for system analysis (Sys-log etc.)
    • Creation of a list of recipients (file)
    • Password protected access
    Requirements:
    • Operating computer with ETH-LAN interface
    Additional Information

    Information on compatible third-party systems on request.

    データシート
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Software module for communication system connection via ESPA-X - Datasheet
    application/pdf 32.62 KB
    11/4/2022
    32.62 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Software module for communication system connection via ESPA-X - Datasheet
    application/pdf 32.62 KB
    11/4/2022
    32.62 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Software module for communication system connection via ESPA-X - Datasheet
    32.62 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list