/content/sps/jp/ja/search-results.html

    病室のコンポーネント

    79CM307Z4 Systevo Connection Board STIP

    Connection board for IP touch terminal IP (ETH/PoE), Databus, to provide the required nurse call system and control functions in the resident/patient room or duty room according to the nurse call standards.

    製品概要

    Part Number: 79CM307Z4

    Connection board for IP touch terminal, to provide the required nurse call system and control functions in the resident/patient room or duty room according to the nurse call standards. Serves as a control unit for additional functions in the corresponding room and as a gateway to the overriding central unit (via Data bus).

    Monitoring and synchronization of the entire data traffic and audio connections (calls, announcements) to other rooms within the organizational unit, and coordination of communication with the central units and other room devices via data bus.

    Configuration data of the room and used profiles (functions, I/O, device services) are managed via the management server and stored locally (redundant local flash storage), for increased safety.

    Associated multifunctional room units as well as the corridor lamp, can be connected to the room controller via the integrated data bus (DBUS) as well as using the integrated call inputs (I/O).

    Integration into the corridor data bus (ZBUS) and connection of the bed bus (BBUS) in backward compatibility mode (for bed call modules).

    Includes an user-friendly installation technology with colour-coded connection terminals for each individual device and control functions, for a more efficient cabling and for an optimized commissioning process.

    Supports bed-wise speaking in combination with an optional bed/speech unit and hand-held device at the bed.

    Upgradable to future system firmware thanks to advanced flash storage technologies. Possibility for automated software update during operation.

    A multi-level security concept enables local call signaling in the case of a lack of communication with the central unit of the system.

    Support of the cyber security requirements of modern data bus infrastructures.

    Integrates an electromechanical lock feature to secure the IP touch terminal.

    System functions subject to license are provided by corresponding software licenses.

    Connection board for IP touch terminal, to provide the required nurse call system and control functions in the resident/patient room or duty room according to the nurse call standards. Serves as a control unit for additional functions in the respective room and as a gateway to the higher-level central unit (via Ethernet LAN and/or Data bus).

    Value-added services are routed to the touch terminal via the ETH-LAN interface (optional license may be required).

    Monitoring and synchronization of the entire data traffic and audio connections (calls, announcements) to other rooms within the organizational unit, and coordination of communication with the central units and other room devices via data bus.

    Configuration data of the room and used profiles (functions, I/O, device services) are managed via the management server and stored locally (redundant local flash storage), for increased safety.

    Associated multifunctional room units as well as the corridor lamp, can be connected to the room controller via the integrated data bus (DBUS) as well as using the integrated call inputs (I/O).

    Integration into the corridor data bus (ZBUS) and connection of the bed bus (BBUS) in backward compatibility mode (not available in full IP mode).

    Includes an user-friendly installation technology with color-coded connection terminals for each individual device and control functions, for a more efficient cabling and for an optimized commissioning process.

    Supports bed-wise speaking in combination with an optional bed/speech unit and hand-held device at the bed.

    Upgradable to future system firmware thanks to advanced flash storage technologies. Possibility for automated software update during operation.

    A multi-level security concept enables local call signaling in the case of a lack of communication with the central unit of the system.

    Support of the cyber security requirements of modern IT infrastructures.

    Integrates an electromechanical lock feature to secure the IP touch terminal.

    System functions subject to license are provided by corresponding software licenses.

    Features

    Special material properties:

    • High quality plastic surface with antimicrobial compound for reduction of existing microorganisms and prevent their reproduction.
    • Good mechanical properties with high resistance to daily use (operation, cleaning, disinfection, impacts, etc.).
    • Suitable for use in care facilities with high demands on hygiene, stability, longevity and durability.
    • Plastic (PC + ABS-FR), matt
    • UV-resistant, impact-resistant
    • Heat resistance, stability
    • Longevity, durability, halogen free
    • Flame protection (fire protection class V0)

    System architecture:

    • Processor/OS: Embedded µC system
    • Cyber-Security: Firewall, secured boot loader function
    • Configuration: via data service

    Inputs/Outputs:

    • LAN: Ethernet/PoE Cat 5 F/UTP, 802.3af
    • 24V DC / PoE power supply
    • DBUS: 2x RS487 (200 m each) for up to 4 participants each
    • ABUS/ZBUS: 1x RS487 (500 m) each
    • BBUS: 1x RS485 (200 m)
    • Call input/output: 4x I/O
    • Connection terminals: color-coded for up to 3x 0.8 mm (0.6 mm) wires (rigid)
    • Galvanic isolation of the control functions according to EN 60601.1.1 through external protective measures
    仕様

    概要

    • Brand
      • Honeywell

    Electrical Specifications

    • Current consumption @ 24 V DC (mA)
      • 215
    • Current consumption (mA)
      • 300
    • Power (W)
      • 7.2

    Operating Characteristics

    • Storage Temperature
      • -20 to 70°C
    • Ambient Temperature
      • 5 to 55°C

    機能

    • Features & Benefits
      • 24 VDC/PoE Power Supply
      • ABUS/ZBUS: 1x RS487 (500 m) Each
      • Call Input/Output: 4x I/O
      • Configuration: via Data Service
      • Connection Terminals: Color-Coded for Up to 3X 0.8 mm (0.6 mm) Wires (Rigid)
      • Cyber-Security: Firewall and Secured Boot Loader Function
      • Dbus: 2X RS487 (200 M Each) for Up to 4 Participants Each
      • Durability
      • Fire Protection Class V0
      • Galvanic Isolation of the Control Functions According to EN 60601.1.1 Through External Protective Measures
      • Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Impacts, etc.)
      • Halogen-Free
      • Heat-Resistant
      • High Quailty Plastic Surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction
      • Impact-Resistant
      • Lan: Ethernet/PoE CAT 5 F/UTP, 802.3AF
      • Longevity
      • Plastic Compound (PC + ABS-FR) with Matt Finish
      • Processor/OS: Embedded µc System
      • Stability
      • Suitable for Use In Care Facilities with High Requirements In Terms of Hygiene, Stability, Longevity and Durability (Continuous Operation)
      • UV-Resistant

    Technical Specifications

    • Connection terminal
      • RS487
    • Mounting
      • Surface (In Combination with Flush-Mounted Backbox)

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0
      • IP20

    Applications & Compatibility

    • Compatibility
      • Systevo Touch IP terminal and IP (ETH/PoE)

    Dimensions & Weight

    • Dimensions
      • W: 100 mm D: 10 mm L: 170 mm

    Material Specifications

    • Material
      • PC + ABS - FR

    その他

    • Industry
      • Healthcare

    概要

    • Brand
      • Honeywell

    Electrical Specifications

    • Current consumption @ 24 V DC (mA)
      • 215
    • Current consumption (mA)
      • 300
    • Power (W)
      • 7.2

    Operating Characteristics

    • Storage Temperature
      • -20 to 70°C
    • Ambient Temperature
      • 5 to 55°C

    機能

    • Features & Benefits
      • 24 VDC/PoE Power Supply
      • ABUS/ZBUS: 1x RS487 (500 m) Each
      • Call Input/Output: 4x I/O
      • Configuration: via Data Service
      • Connection Terminals: Color-Coded for Up to 3X 0.8 mm (0.6 mm) Wires (Rigid)
      • Cyber-Security: Firewall and Secured Boot Loader Function
      • Dbus: 2X RS487 (200 M Each) for Up to 4 Participants Each
      • Durability
      • Fire Protection Class V0
      • Galvanic Isolation of the Control Functions According to EN 60601.1.1 Through External Protective Measures
      • Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Impacts, etc.)
      • Halogen-Free
      • Heat-Resistant
      • High Quailty Plastic Surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction
      • Impact-Resistant
      • Lan: Ethernet/PoE CAT 5 F/UTP, 802.3AF
      • Longevity
      • Plastic Compound (PC + ABS-FR) with Matt Finish
      • Processor/OS: Embedded µc System
      • Stability
      • Suitable for Use In Care Facilities with High Requirements In Terms of Hygiene, Stability, Longevity and Durability (Continuous Operation)
      • UV-Resistant

    Technical Specifications

    • Connection terminal
      • RS487
    • Mounting
      • Surface (In Combination with Flush-Mounted Backbox)

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0
      • IP20

    Applications & Compatibility

    • Compatibility
      • Systevo Touch IP terminal and IP (ETH/PoE)

    Dimensions & Weight

    • Dimensions
      • W: 100 mm D: 10 mm L: 170 mm

    Material Specifications

    • Material
      • PC + ABS - FR

    その他

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Current consumption @ 24 V DC (mA) : 215
    • Current consumption (mA) : 300
    • Storage Temperature : -20 to 70°C
    • Features & Benefits : 24 VDC/PoE Power Supply|ABUS/ZBUS: 1x RS487 (500 m) Each|Call Input/Output: 4x I/O|Configuration: via Data Service|Connection Terminals: Color-Coded for Up to 3X 0.8 mm (0.6 mm) Wires (Rigid)|Cyber-Security: Firewall and Secured Boot Loader Function|Dbus: 2X RS487 (200 M Each) for Up to 4 Participants Each|Durability|Fire Protection Class V0|Galvanic Isolation of the Control Functions According to EN 60601.1.1 Through External Protective Measures|Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Impacts, etc.)|Halogen-Free|Heat-Resistant|High Quailty Plastic Surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction|Impact-Resistant|Lan: Ethernet/PoE CAT 5 F/UTP, 802.3AF|Longevity|Plastic Compound (PC + ABS-FR) with Matt Finish|Processor/OS: Embedded µc System|Stability|Suitable for Use In Care Facilities with High Requirements In Terms of Hygiene, Stability, Longevity and Durability (Continuous Operation)|UV-Resistant
    • Connection terminal : RS487
    • Ambient Temperature : 5 to 55°C
    • Type Of Protection : Fire Protection Class V0|IP20
    • Compatibility : Systevo Touch IP terminal and IP (ETH/PoE)
    • Dimensions : W: 100 mm D: 10 mm L: 170 mm
    • Power (W) : 7.2
    • Mounting : Surface (In Combination with Flush-Mounted Backbox)
    • Material : PC + ABS - FR
    • Industry : Healthcare
    データシート
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Systevo Connection Board for Systevo Touch IP terminal, IP (ETH/PoE), Databus - Datasheet
    application/pdf 33.29 KB
    11/4/2022
    33.29 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Systevo Connection Board for Systevo Touch IP terminal, IP (ETH/PoE), Databus - Datasheet
    application/pdf 33.29 KB
    11/4/2022
    33.29 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Systevo Connection Board for Systevo Touch IP terminal, IP (ETH/PoE), Databus - Datasheet
    33.29 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list