病室のコンポーネント
88885F3 Systevo Bed Unit Cover Plate with Magnetic Plug
Cover plate for Systevo bed unit with magnetic plug system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88885F3
Cover plate for Systevo bed unit with magnetic plug system.
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire prot class V0)
- Halogen free
Accessories
88914A5 Frame for cover plate (single)
88914B5 Frame for cover plate (double)
88914C5 Frame for cover plate (triple)
機能
- Features & Benefits
- Antimicrobial Surface
- Durability
- Flame Protection (Fire Protection Class V0)
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- Halogen Free
- Heat Resistance
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
Applications & Compatibility
- For Use With
- Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Material Specifications
- Material
- PC + ABS-FR
その他
- Industry
- Healthcare
機能
- Features & Benefits
- Antimicrobial Surface
- Durability
- Flame Protection (Fire Protection Class V0)
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- Halogen Free
- Heat Resistance
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
Applications & Compatibility
- For Use With
- Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Material Specifications
- Material
- PC + ABS-FR
その他
- Industry
- Healthcare
- Industry : Healthcare
- Features & Benefits : Antimicrobial Surface|Durability|Flame Protection (Fire Protection Class V0)|Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|Halogen Free|Heat Resistance|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
- Type Of Protection : Fire Protection Class V0
- For Use With : Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
- Dimensions : W: 68 mm H: 68 mm
- Material : PC + ABS-FR
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン