/content/sps/jp/ja/search-results.html

    病室のコンポーネント

    88885I3 Systevo Audio Interface Cover Plate

    Cover plate for Systevo Audio Interface unit.

    製品概要

    Part Number: 88885I3

    Cover plate for Systevo Audio Interface unit.
    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire prot class V0)
    • Halogen free
    Additional information

    Product available from September 2021.

    Accessories

    88914A5 Frame for cover plate (single)

    88914B5 Frame for cover plate (double)

    88914C5 Frame for cover plate (triple)

    仕様

    機能

    • Color
      • White (RAL9016)
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Flame Protection (Fire Protection Class V0)
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
      • Halogen Free
      • Heat Resistance
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant
    • Packing unit
      • 5 pcs

    Operating Characteristics

    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10
    • Storage Temperature
      • -20 to 60°C
    • Ambient Temperature
      • -10 to 50°C

    Technical Specifications

    • Installation
      • Snap Fastening
    • Mounting
      • Snap Fastening

    Applications & Compatibility

    • For Use With
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Material Specifications

    • Material
      • PC + ABS-FR

    その他

    • Industry
      • Healthcare

    機能

    • Color
      • White (RAL9016)
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Flame Protection (Fire Protection Class V0)
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
      • Halogen Free
      • Heat Resistance
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant
    • Packing unit
      • 5 pcs

    Operating Characteristics

    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10
    • Storage Temperature
      • -20 to 60°C
    • Ambient Temperature
      • -10 to 50°C

    Technical Specifications

    • Installation
      • Snap Fastening
    • Mounting
      • Snap Fastening

    Applications & Compatibility

    • For Use With
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Material Specifications

    • Material
      • PC + ABS-FR

    その他

    • Industry
      • Healthcare
    • Color : White (RAL9016)
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : -10
    • Storage Temperature : -20 to 60°C
    • Features & Benefits : Antimicrobial Surface|Durability|Flame Protection (Fire Protection Class V0)|Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|Halogen Free|Heat Resistance|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
    • Ambient Temperature : -10 to 50°C
    • Packing unit : 5 pcs
    • Installation : Snap Fastening
    • For Use With : Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
    • Dimensions : W: 68 mm H: 68 mm
    • Mounting : Snap Fastening
    • Material : PC + ABS-FR
    • Industry : Healthcare
    データシート
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Cover plate Systevo Audio Interface - Datasheet
    application/pdf 31.87 KB
    11/4/2022
    31.87 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Cover plate Systevo Audio Interface - Datasheet
    application/pdf 31.87 KB
    11/4/2022
    31.87 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Cover plate Systevo Audio Interface - Datasheet
    31.87 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list