/content/sps/jp/ja/search-results.html

    当直室のコンポーネント

    88885C3 Cover Plate Systevo Call/Cancel Unit

    Cover plate for Systevo call/cancel unit, fitted with call button red and cancel button green.

    製品概要

    Part Number: 88885C3

    Cover plate for Systevo call/cancel unit, fitted with call button red and cancel button green. Use in conjunction with seal kit for increasing the IP protection class (IP x4).

    Special material properties:

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.

    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).

    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire prot class V0)
    • Halogen free
    Accessories

    88914A5 Frame for cover plate (single)

    88914B5 Frame for cover plate (double)

    88914C5 Frame for cover plate (triple)

    仕様

    機能

    • Color
      • Green
    • Features & Benefits
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0
      • IP x4

    Applications & Compatibility

    • For Use With
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Material Specifications

    • Material
      • PC + ABS-FR

    その他

    • Industry
      • Healthcare

    機能

    • Color
      • Green
    • Features & Benefits
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0
      • IP x4

    Applications & Compatibility

    • For Use With
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Material Specifications

    • Material
      • PC + ABS-FR

    その他

    • Industry
      • Healthcare
    • Color : Green
    • Features & Benefits : Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
    • Type Of Protection : Fire Protection Class V0|IP x4
    • For Use With : Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
    • Dimensions : W: 68 mm H: 68 mm
    • Material : PC + ABS-FR
    • Industry : Healthcare
    データシート
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Cover plate Systevo call/cancel unit Call button red/cancel button green - Datasheet
    application/pdf 25.03 KB
    11/4/2022
    25.03 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Cover plate Systevo call/cancel unit Call button red/cancel button green - Datasheet
    application/pdf 25.03 KB
    11/4/2022
    25.03 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Cover plate Systevo call/cancel unit Call button red/cancel button green - Datasheet
    25.03 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list