/content/sps/jp/ja/search-results.html

    中央コンポーネント

    88885H3 Blind Cover Plate for Systevo Units

    Blind cover plate for systevo units. High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.

    製品概要

    Part Number: 88885H3

    Blind cover plate for Systevo units.

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.

    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).

    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire prot class V0)
    • Halogen free
    Additional information

    Product available from September 2021.

    Accessories

    88914A5 Frame for cover plate (single)

    88914B5 Frame for cover plate (double)

    88914C5 Frame for cover plate (triple)

    仕様

    機能

    • Cable
      • 16X AWG
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Flame Protection (Fire Protection Class V0)
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
      • Halogen Free
      • Heat Resistance
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant
    • Color
      • White (RAL9016)

    Operating Characteristics

    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10
    • Storage Temperature
      • -20 to 60°C
    • Ambient Temperature
      • -10 to 50°C

    Technical Specifications

    • Connection terminal
      • Screw Terminal
    • Mounting
      • Snap Fastening

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0

    Dimensions & Weight

    • Cable length (m)
      • 2.3
    • Dimensions
      • W: 68 mm H: 68 mm

    Applications & Compatibility

    • For Use With
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Material Specifications

    • Material
      • PC + ABS-FR

    その他

    • Industry
      • Healthcare

    機能

    • Cable
      • 16X AWG
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Flame Protection (Fire Protection Class V0)
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
      • Halogen Free
      • Heat Resistance
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant
    • Color
      • White (RAL9016)

    Operating Characteristics

    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10
    • Storage Temperature
      • -20 to 60°C
    • Ambient Temperature
      • -10 to 50°C

    Technical Specifications

    • Connection terminal
      • Screw Terminal
    • Mounting
      • Snap Fastening

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0

    Dimensions & Weight

    • Cable length (m)
      • 2.3
    • Dimensions
      • W: 68 mm H: 68 mm

    Applications & Compatibility

    • For Use With
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Material Specifications

    • Material
      • PC + ABS-FR

    その他

    • Industry
      • Healthcare
    • Cable : 16X AWG
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : -10
    • Storage Temperature : -20 to 60°C
    • Features & Benefits : Antimicrobial Surface|Durability|Flame Protection (Fire Protection Class V0)|Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|Halogen Free|Heat Resistance|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
    • Connection terminal : Screw Terminal
    • Ambient Temperature : -10 to 50°C
    • Type Of Protection : Fire Protection Class V0
    • Cable length (m) : 2.3
    • For Use With : Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
    • Dimensions : W: 68 mm H: 68 mm
    • Mounting : Snap Fastening
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Color : White (RAL9016)
    データシート
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Blind cover plate for Systevo units - Datasheet
    application/pdf 31.64 KB
    11/4/2022
    31.64 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Blind cover plate for Systevo units - Datasheet
    application/pdf 31.64 KB
    11/4/2022
    31.64 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Blind cover plate for Systevo units - Datasheet
    31.64 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list