/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ポータブル校正ステーション

    MicroDock II Spare Parts

    MicroDock II Dock Calibration System

    製品概要
    The most cost effective way to manage the calibration and bump testing of Honeywell Analytics portable gas detectors.

    Product Overview:
    The most cost effective way to manage the calibration and bump testing of Honeywell Analytics portable gas detectors is through the MicroDock II automated test and calibration system. Fully portable and easily expandable, the MicroDock II requires no computer and provides simultaneous management of up to six modules. Minimize expenses and maximize productivity with the MicroDock II.

    Features & Benefits:
    • Quick and easy compliance - automatically maintain accurate records
    • Automatic bump testing, calibration, record keeping and charging
    • One base station with one AC outlet supports up to six modules to suit your application
    • Verifies proper performance of detectors
    • Reduces maintenance costs
    • Device management with Honeywell Safety Suite

    Quick Specs:
    • Size 8.3 x 10.4 x 3.2 in. / 21.2 x 26.3 x 8.2 cm (base station plus one docking module)
    • Power supply 6V wall adaptor or four C-cell batteries
    • Real-time clock provides time and date stamp for “last calibration” and “last bump test” data
    • Data storage Automatic (instrument and base station)
    • MultiMediaCard data storage system

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list