/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ハイテクと半導体

    Manning GM-JR

    The affordable solution for gas detection and alarm needs.

    製品概要

    Innovative, standalone readout/alarm unit that can be configured in a variety of ways to solve many refrigeration-gas concentration and alarm needs.

    Product Overview:

    This unique, practical gas monitor readout/alarm device offers a variety of configuration options for industrial refrigeration customers with their own computer control system, OEMs who want to incorporate gas sensing in their design and existing Honeywell Analytics customers who want remote indication other than at their main readout. It has an easily adjusted setpoint and relay output in either configuration, plus 4/20mA output in the "feed-through" design. With its own plug-in power supply, the GM-JR sensor combination provides an economical answer for local concentration level information and control capability.

    The GM-JR standard configuration is a single, rugged, miniaturized board mounted inside the door of the enclosure, and a separate terminal board for the sensor and/or power cable connections. The 20-segment LED bar graph has a calibrated scale that is specified when ordered. Alarm trip adjustments are made easily at 5% increments. On power up or after momentary power loss, a one-minute power-up delay period allows the sensor to stabilize.

    The unit continuously monitors the incoming 4/20 mA signal from the sensor. If the signal drops below 1.4 mA, the fault LED will illuminate and the alarm relay will trip. The alarm relay is always energized in its normal state, providing additional safety.

    The GM-JR can be housed in its own 4" x 6" heavy-duty steel enclosure and operate as an "end of line" stand-alone readout/alarm unit or feed the sensor's 4/20 mA signal directly through to a PLC. It also can be mounted in the door of any sensor enclosure to incorporate both sensor and readout in the same 4" x 6" or 6" x 8" housing. Use #18/3 shielded cable (Belden #8770 or equal) for runs up to 1500' with most sensors.

    Additional Features and Benefits:

    • 20-segment calibrated bar graph
    • Power-up delay
    • Fail-safe design
    • Easy trip setting
    • Relay output is time delayed
    • Downscale alarm configuration available for oxygen
    • Rugged NEMA 1, gasketed steel enclosure
    • Continuous fault monitoring
    • Feed-through configuration allows remote readout capability while being powered from instrument cable (no remote power supply needed)

    Features & Benefits:

    • 20-segment calibrated bar graph
    • Power-up delay
    • Fail-safe design
    • Also available with stainless steel enclosure
    マニュアル・ガイド
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 473.92 KB
    5/25/2021
    473.92 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 473.92 KB
    7/15/2021
    473.92 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.35 KB
    10/21/2021
    474.35 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.35 KB
    5/25/2021
    474.35 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 475.21 KB
    7/21/2021
    475.21 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.35 KB
    7/15/2021
    474.35 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.78 KB
    7/21/2021
    474.78 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 473.92 KB
    10/21/2021
    473.92 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.66 KB
    10/5/2023
    474.66 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 473.92 KB
    7/18/2021
    473.92 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 475.1 KB
    10/5/2023
    475.1 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.35 KB
    7/18/2021
    474.35 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.35 KB
    9/1/2021
    474.35 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 473.92 KB
    9/1/2021
    473.92 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 473.92 KB
    5/25/2021
    473.92 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 473.92 KB
    7/15/2021
    473.92 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.35 KB
    10/21/2021
    474.35 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.35 KB
    5/25/2021
    474.35 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 475.21 KB
    7/21/2021
    475.21 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.35 KB
    7/15/2021
    474.35 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.78 KB
    7/21/2021
    474.78 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 473.92 KB
    10/21/2021
    473.92 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.66 KB
    10/5/2023
    474.66 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 473.92 KB
    7/18/2021
    473.92 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 475.1 KB
    10/5/2023
    475.1 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.35 KB
    7/18/2021
    474.35 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 474.35 KB
    9/1/2021
    474.35 KB
    EC-P2 Gas Sensor Instruction and Installation Manual
    application/pdf 473.92 KB
    9/1/2021
    473.92 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    EC-P2 Gas Sensor Instruction and Installation Manual
    473.92 KB
    5/25/2021
    EC-P2 Gas Sensor Instruction and Installation Manual
    473.92 KB
    7/15/2021
    EC-P2 Gas Sensor Instruction and Installation Manual
    474.35 KB
    10/21/2021
    EC-P2 Gas Sensor Instruction and Installation Manual
    474.35 KB
    5/25/2021
    EC-P2 Gas Sensor Instruction and Installation Manual
    475.21 KB
    7/21/2021
    EC-P2 Gas Sensor Instruction and Installation Manual
    474.35 KB
    7/15/2021
    EC-P2 Gas Sensor Instruction and Installation Manual
    474.78 KB
    7/21/2021
    EC-P2 Gas Sensor Instruction and Installation Manual
    473.92 KB
    10/21/2021
    EC-P2 Gas Sensor Instruction and Installation Manual
    474.66 KB
    10/5/2023
    EC-P2 Gas Sensor Instruction and Installation Manual
    473.92 KB
    7/18/2021
    EC-P2 Gas Sensor Instruction and Installation Manual
    475.1 KB
    10/5/2023
    EC-P2 Gas Sensor Instruction and Installation Manual
    474.35 KB
    7/18/2021
    EC-P2 Gas Sensor Instruction and Installation Manual
    474.35 KB
    9/1/2021
    EC-P2 Gas Sensor Instruction and Installation Manual
    473.92 KB
    9/1/2021

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list