/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    付属の空気呼吸器 (SAR)

    Coupler for use with CF Series CF-SAR Assemblies

    Couplers for use with Constant Flow Supplied Air Respirator (CF-SAR) assesmblies

    製品概要
    Features & Benefits:
    • Couplers for use with CF Series Constant Flow Supplied Air Respirator (CF-SAR) Assemblies
    • Offered in several styles: including Cejn (C): Foster (F): Hansen (H): Schrader (S): and Snap-Tite (ST)
    • Components of a complete NIOSH approved supplied air respirator include quick disconnect assemblies and breathing air hoses. Replacing these components with any that are not part of the NIOSH approved respirator voids the NIOSH approval: all Honeywell warranties: will NOT be in compliance with OSHA 29 CFR 1910.134 and CSA Z94.4-11: and will expose the user to the risk of serious injury: illness or death.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list