/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    エアラインスーツ

    Honeywell Air Fed Suits Mururoa

    Ventilated pressurised suit single use, flame retardant. For highly contaminated environment Nuclear facilities worldwide.

    製品概要

    Key Features

    • Mururoa MTH2 & V4F1: High protection factor whole body: 100 000 (class 5 according to EN 1073-1)
    • High comfort thanks to integral air distribution and exhaust valves.
    • Fully encapsulated suit including welded gloves and overshoes
    • Undressing strip for preventing contamination accident 
    • Safety strip in case of air network loss
    • Wide visual vision
    • Adjustable air flow
    • Also available in self fed mode with a Blowing unit (600l/mn 20 000 protection factor).

    Recommended Industries/Use

    Hazards

    Regulations

    • EN1073-1 - Protective clothing against Radioactive Contamination-Ventilated suit

    Historical Brand

    • Delta Protection

    Warranty Information

      Filters

      Part Number
      Description
      Leaf Category
      Thumbnail
      Add to list