OTTER PREMIUM
Otter Guard WR
Waterproof shoes with protective steel toe cap and slip resistant
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Featuring an extra-wide metallic toe cap and a durable TPU overcap, Otter Guard WR shoes combine safety and comfort. Crafted from high-quality full grain water-resistant leather, they include a waterproof Sympatex® membrane and a stainless steel anti-perforation interlayer. The PU/Nitrile outsole provides excellent grip and insulation, meeting HI and CI standards for extreme environments. With patented wear-off indicators and DGUV certified insocks, these high boots ensure ultimate protection and adaptability in any condition.
Otter Guard WR
6551704
S3 HI CI HRO SRC WR ESD
- Extra wide metallic toe cap
- TPU overcap
- Low cut
- High quality full grain water resistant leather upper
- Sympatex® membrane for waterproof
- Stainless steel anti-perforation interlayer
- PU/Nitrile outsole
- Patented Wear off indicators
- HI and CI markings: resistance to inimical environments
- heat insulation and cold insulation of the sole complex
- HRO marking: resistance to hot contact
- DGUV certified insocks and modular three width insocks
Dimensions & Weight
- Shoe Size
- 36-48
Materials
- Inner Toe Cap Material
- Metallic
- Outsole Material
- PU/Nitrile
- Midsole Material
- Steel
- Upper Material
- Leather
Features & Benefits
- Features & Benefits
- DGUV certified insocks and modular three width insocks
Standards & Certifications
- Specifications Met
- 'S3 WR HI CI HRO SRC ESD
- ANSI Class
- EN ISO 20345:2011
- Standards
- DGUV 112-19
- EN 61340-5-1:2016 1
- EN ISO 20345:2011
設定
- Shoe Closure Type
- Lacing
- Water Resistance
- Sympatex membrane
- Product Line
- Otter Premium
- Shoe Gender
- Unisex
オプション
- Shoe Color
- Black
Dimensions & Weight
- Shoe Size
- 36-48
Materials
- Inner Toe Cap Material
- Metallic
- Outsole Material
- PU/Nitrile
- Midsole Material
- Steel
- Upper Material
- Leather
Features & Benefits
- Features & Benefits
- DGUV certified insocks and modular three width insocks
Standards & Certifications
- Specifications Met
- 'S3 WR HI CI HRO SRC ESD
- ANSI Class
- EN ISO 20345:2011
- Standards
- DGUV 112-19
- EN 61340-5-1:2016 1
- EN ISO 20345:2011
設定
- Shoe Closure Type
- Lacing
- Water Resistance
- Sympatex membrane
- Product Line
- Otter Premium
- Shoe Gender
- Unisex
オプション
- Shoe Color
- Black
- Shoe Size : 36-48
- Inner Toe Cap Material : Metallic
- Features & Benefits : DGUV certified insocks and modular three width insocks
- Specifications Met : 'S3 WR HI CI HRO SRC ESD
- Shoe Closure Type : Lacing
- Water Resistance : Sympatex membrane
- Outsole Material : PU/Nitrile
- Midsole Material : Steel
- Upper Material : Leather
- Product Line : Otter Premium
- Shoe Gender : Unisex
- Shoe Color : Black
- ANSI Class : EN ISO 20345:2011
- Standards : DGUV 112-19|EN 61340-5-1:2016 1|EN ISO 20345:2011
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン