/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    TECH

    Tech Runner

    Safety shoes for demanding work environments

    製品概要
    Tested and approved from its conception by many safety shoe wearers in Europe, Tech Range by MTS is a complete range, intended for a large number of users in the industrial sector, for all indoor and outdoor works. These models combine a modern, non-traditional, slimming design, and innovative technologies, without forgetting the lightness, the flexibility and an exceptional comfort, attested by walking tests carried out by an independent laboratory. All models are certified to ESD (Electro Static Discharge) and to DGUV 112-191 (orthopedic insoles) standards.
     
    Tech Runner
    S3 HI CI SRC ESD

    • Water resistant full supple leather and Cordura® upper
    • Full Artico® slipper feeling lining
    • Available with or without Fast lacing system (FLS)
    • Bellows padded tongue
    • Padded Cordura® ankle support
    • Composite 200 Joules Light System® toe cap
    • Composite Flex System® midsole
    • Thermoformed dual density foam in active Carbone, antistatic treatment, special ESD and antibacterial insole
    • PU 2D sole
    • Reflective strip on the heel

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list