/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    NIT’LITE®

    Horalo Evo

    S1P HRO SRC

    製品概要
    • Mid-cut style
    • Black pigmented leather upper
    • Padded ankle collar for ankle protection
    • Leather flap fastening, spark guard with two quick-release buckles
    • Quick and easy to remove in the event of risk of burning
    • Outsole resistance up to 300°C
    • S1P marking:
      • Toe cap resistant to an impact of 200 Joules and crushing of 15 kN
      • Closed heel area
      • Antistatic properties
      • Heel energy absorption
      • Resistance to fuel oil
      • Anti-puncture resistance (P)
    • HRO marking: resistance to hot contact
    • EN ISO 20345:2011 S1P HRO SRC

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list