/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ブーツ

    Kings Anti-Slip Lace Up Work Shoe

    Kings Anti-Slip Lace Up Work Shoe

    製品概要

    KING’S EXECUTIVE is the safety footwear brand that provides affordable, comfortable and durable work shoe options. The range is built on a last dedicated to a modern and elegant style. Black tango print/smooth full grain leather upper
    EXECUTIVE OXFORD LACED SHOE
    • Single density polyurethane outsole
    Without Toe Cap or Midsole
    • Taibrelle lining
    • Non-woven fiber insole board
    • Half-/full-length EVA foam insole
    • Compliant to EN ISO 20345:2011 SRC

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list