/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    再利用可能な衣類

    High Visibility Safety Vest

    High Visibility Safety Vest with reflective stripes  - Orange, Yellow/Green

    製品概要
    Gear up for added safety on any jobsite with the Honeywell Orange Safety Vest with Reflective Strips. Designed to keep you comfortable and visible in the summer heat, the bright orange safety vest is made with a lightweight and breathable fabric. The vest can easily slide over heavier clothing when the weather gets cold, and the one-size-fits-all design ensures that it can be worn by others if the need arises. It features double reflective strips for improved visibility in fog and low light conditions. Easy to use front closure makes getting it on simple and fast, and the safety vest has been ANSI approved.
    • Sleeveless design allows for a full range of movement
    • Double reflective strips and bright green color provide improved visibility in low light, fog and other hazy conditions
    • Simple front closure for easy on and off
    • Universal all-season design is light and breathable: one size fits all

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list