/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    電子イヤーマフ

    Sync®

    Play it. Safe.

    製品概要
    Electo combines the entertainment benefit of our FM Radio earmuff with advanced sound amplification technology that allows wearers to hear important communications – other co-workers: alarms and important warning signals – at a safely amplified level: while listening to the radio. Positioned microphones provide more natural: directional hearing. Through advanced response technology: Electo amplifies incoming sounds to 82dB: then acts as a passive earmuff for sounds above 85dB.

    Features & Benefits:

    Protection
    • Volume Management Technology manages output volume from portable audio devices at 82 dBA
    • Provides ideal protection from most low to medium hazardous noise levels
    • Ideal for use at work and at home Productivity
    • No volume knobs or power switches to coordinate nor batteries to replace
    Personalized
    • Includes 3.5mm input cable: plugs into most MP3 players: mobile phones: and other personal audio devices
    Performance
    • Technologically advanced acoustical bass chamber enhances bass sounds that are typically sacrificed in a stereo earmuff
    • Balanced sound across frequencies eliminates the need to “crank up” the volume
    • On-par sound quality of many professional and high-end personal stereo headphones
    Style
    • Sleek diamond pattern headband looks cool: easy to clean
    • Reinforced fork slides with handholds for easy and comfortable fit
    • Use as passive hearing protector or as stereo earmuffs
    • Ease of use is enhanced by maintaining volume and power control through the external device

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list