/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    耳栓

    TrustFit® Pod Earplugs Retail

    Push-in Foam Earplug. Corded or Uncorded

    製品概要
    Prolonged exposure to gunshot noise can lead to progressive: long-term hearing loss. Howard Leight TrustFit Pod Reusable Foam Shooting Earplugs offer a unique solution. Developed with the VeriPRO earplug fit-test system: these earplugs feature a dimpled tip which allows the foam to collapse: and a flexible stem for gentler push-in. This makes for easy insertion and removal and eliminates the hygiene concerns associated with roll-down earplugs. The ergonomic design ensures long-wearing comfort and includes a contoured grip paddle that fits naturally between finger and thumb. Suitable for use as shooting earplugs at the range or hunting earplugs in the field. Noise Reduction Rating is 28. 3 or 5 pairs of earplugs per pack.
    • DIMPLED TIP: Dimples in the tip allow the foam to collapse for easy insertion: pod design was developed using the Howard Leight VeriPRO earplug fit-test system to reliably measure fit consistency
    • FLEXIBLE STEM: Insertion is made easier with a flexible stem that allows gentler pushing of earplug into ear canal
    • NO ROLL-DOWN: Proper hygiene is ensured via the no roll-down insertion: especially if hands get dirty while range shooting or hunting
    • CONTOURED PADDLE: The ergonomically contoured paddle fits naturally between finger and thumb for easy handling and insertion

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list