/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    耳栓

    Refill Canister

    It's All about Choice.

    製品概要
    To ensure sufficient stock of suitable hearing protectors is available: Howard Leight offers two convenient ways to keep your dispenser full. Choose pre-filled canisters of 400 earplugs: or zip top bags of 200 earplugs to refill the dispenser.

    Earplug dispensers offer a cost-effective solution to outfitting many workers with hearing protection: saving money while eliminating waste. The canisters are a level 7 blow-molded recyclable plastic: which can be recycled just like a water bottle: making it an economic benefit. To be more environmentally friendly: choose the zip top bag of earplugs: and refill your stock by reusing the canister.

    REFILL & ASSEMBLY
    • Step 1: Remove canister from dispenser case. Turn upside-down and them remove the empty canister lid. Swap out empty canister for a new prefilled canister.
    • Step 2: Once the canisters are swapped out: snap canister lid back onto canister. You will hear a click sound to assure it is back in place.
    • Step 3: Flip canister right side up and gently insert back into dispenser base. Arms of dispenser base will click when canister is properly inserted.

    Features & Benefits:
    • Prefilled Canister of 400 prs each (2 per case)
    • Canisters are reusable and are a level 7 blow-molded recycable plastic
    • Canister can be refilled using the zip top bags
    • New flat top design of the canister allows you to place the canister upright for easy refilling with minimal waste

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HL400-LL-REFILL
    https://s7d1.scene7.com/is/image/Honeywell65/HL_refill-canister_50129778-001 maxlite canister dispenser hon hl400
    HL400-LL-REFILL
    https://s7d1.scene7.com/is/image/Honeywell65/HL_refill-canister_50129778-001 maxlite canister dispenser hon hl400
    HL400-XTR-REFILL
    https://s7d1.scene7.com/is/image/Honeywell65/HL_refill-canister_50129778-001 maxlite canister dispenser hon hl400
    HL400-XTR-REFILL
    https://s7d1.scene7.com/is/image/Honeywell65/HL_refill-canister_50129778-001 maxlite canister dispenser hon hl400