/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    耳栓

    Howard Leight AquaSeal Reusable Swimmer's Earplugs Retail

    Aquaseal Multiple-use: Water resistant earplugs - 2 pair with carrying case

    製品概要
    Howard Leight by Honeywell AquaSeal Reusable Swimmer's Earplugs are specially designed to help prevent swimmer’s ear. Using a triple flange design: these swimmer's earplugs create a series of low-pressure air pocket seals inside your ear canal. The result is a comfortable: water-resistant earplug that’s soft on your inner ear. Insertion and removal are easy thanks to the convenient outer handle. This package comes with a convenient carrying case for easy storage in the boat: on the dock: or in your pocket. 2 pairs of swimming earplugs per pack
    • Specially designed to help prevent swimmer’s ear: helps prevent water from entering ear during swimming: water sports or showering
    • Triple flange design creates a secure: comfortable seal
    • Soft: non-irritating material provides comfort throughout use
    • Handle allows for easy insertion and removal: includes carrying case: 2 pairs of earplugs per pack

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list