/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    耳栓

    AirSoft® multiple-use earplugs Retail

    AirSoft Corded Multiple-Use Earplugs - 2 Pair With Carrying Case: Optimized for Comfort

    製品概要
    With a Noise Reduction Rating of 27: Howard Leight by Honeywell AirSoft Flanged Corded Reusable Shooting Earplugs offer unparalleled hearing protection for shooting in a multiple-use earplug. These earplugs feature a unique: four-flange design that creates a better seal in the ear without that “plugged up” feeling you can get with other earplugs. This is attributable to the noise-blocking fins: which form low-pressure air pockets in your ear canal. The result is more comfortable: more dependable earplugs. The firm stem and tapered design makes for easy insertion and removal. These shooting earplugs also come with a high-visibility cord and convenient carrying case to help prevent loss or misplacement. 2 pairs of earplugs per pack.
    • OPTIMAL COMFORT: Advanced four-flange design creates air pockets that reduce the pressure in the ear canal to eliminate 'plugged up' feeling common to other shooting earplugs: flanges are soft for more comfort
    • NRR 27 FOR UNPARALLELED PROTECTION: Four internal noise-blocking fins create an interlocking: noise-blocking barrier for a 27 Noise Reduction Rating (NRR): the highest attenuation in multiple-use earplugs
    • SUPERIOR FIT: Flanges are rounded to conform to the shape of the ear canal: earplug shape is tapered and elongated to mirror the shape of the ear canal as it narrows internally
    • CORDED CONVENIENCE: The red polycord drapes easily around neck when earplugs are not in use: helps keep earplugs clean and prevent loss or misplacement

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list