/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    頭部保護アクセサリ

    Suspensions

    Suspensions

    製品概要
    Fibre-Metal offers three headband adjustments for hard hat suspensions. The 360° degree padded sweatband provides extra comfort for all day wear. The ratchet headband is strip proof and provides easy adjustment. The patented SwingStrap(TM) combines the benefits of both the ratchet and the 360 padded sweatband with the added ability to convert from forward to reverse wearing position without having to remove and reinstall the suspension.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list