ヘルメット
Fibre Metal Climbing Style Helmet
The new Climbing Style Helmet is a Type II, Class E Helmet that offers a style alternative for Head Protection.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features and benefits:
- Liquid crystal polymer (LCP) yarn in the six strap, eight-point suspension system delivers a key benefit: they disperse force transferred from the shell to the user.
- Non-Newtonian foam combined with a traditional EPS foam liner. In case of a significant impact, the molecules in this proprietary material bond together to form a firm surface which provides an optimized balance of force mitigation and weight-impact minimization.
- Compatible with a wide range of safety accessories such as a welding helmet, visor, faceshield, UV shade, earmuffs, or task light.
- One-way moisture transfer and fast-dry chin strap help elevate user comfort in high-temperature work environments, accelerating sweat evaporation for a dry and comfortable feel.
- Available in ventilated and non-ventilated (Class E) in a range of colors.
その他
- Vented
- Optional
- Custom Imprints Available
- Yes
- Suspension Adjustment
- Dual Locking Rachet Suspension
- Sweatband Available
- Yes
- Accessory Slots
- Yes
- Shell Material
- HDPE
- Product Family
- Fibre Metal Climbing Style Helmet
- Compatibility
- Compatible with Honeywell accessories
- Canada Class
- Class E Dielectric Protection for non-vented helmets
- Shell Color
- Mulitple
- Dielectric
- Class E Dielectric Protection for non-vented helmets
- Standards
- ANSI/CSA
- Chinstrap
- Yes
- ANSI Type
- Type II Protection
その他
- Vented
- Optional
- Custom Imprints Available
- Yes
- Suspension Adjustment
- Dual Locking Rachet Suspension
- Sweatband Available
- Yes
- Accessory Slots
- Yes
- Shell Material
- HDPE
- Product Family
- Fibre Metal Climbing Style Helmet
- Compatibility
- Compatible with Honeywell accessories
- Canada Class
- Class E Dielectric Protection for non-vented helmets
- Shell Color
- Mulitple
- Dielectric
- Class E Dielectric Protection for non-vented helmets
- Standards
- ANSI/CSA
- Chinstrap
- Yes
- ANSI Type
- Type II Protection
- Vented : Optional
- Custom Imprints Available : Yes
- Suspension Adjustment : Dual Locking Rachet Suspension
- Sweatband Available : Yes
- Accessory Slots : Yes
- Shell Material : HDPE
- Product Family : Fibre Metal Climbing Style Helmet
- Compatibility : Compatible with Honeywell accessories
- Canada Class : Class E Dielectric Protection for non-vented helmets
- Shell Color : Mulitple
- Dielectric : Class E Dielectric Protection for non-vented helmets
- Standards : ANSI/CSA
- Chinstrap : Yes
- ANSI Type : Type II Protection
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
マニュアル・ガイド
ブローシャ―
売上表
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン