/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    保護スリーブ

    Stainless Steel Mesh Body Protection - Sleeves

    Stainless Steel Mesh Body Protection - Sleeves

    製品概要
    Garments made of stainless steel mesh are the ultimate in protection of the body against cut: and slash. Each garment is made of a fluid fabric of individually welded rings for a comfortable fit to move as your body moves. Mesh is corrosion free and easily cleaned: making them resistant to bacteria.

    Features & Benefits:
    • Stainless steel metal mesh offers an extreme level of cut protection.
    • Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh.
    • Sleeves are available in several different style variations.
    • Aprons: and tunics are also available in different style: size and length variations.
    • Titanium styles: for lightweight comfort: are also available - contact your Customer Care or Territory Sales Mgr for a quote request.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list