/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    保護スリーブ

    Kevlar® Cut-Resistant Sleeves

    Kevlar® Cut-Resistant Sleeves

    製品概要
    Honeywell offers a wide range of knitted arm protection in various sizes and lengths. Sleeves of DuPont Kevlar engineered fiber helps prevent cut and slashes. Kevlar is inherently flame-resistant and can withstand heat up to 900° F (400° C) without degrading. Kevlar sleeves offer an excellent choice in arm protection for glass and steel industries.

    Features & Benefits:
    • Perfect Fit - Kevlar Sleeves feature DuPont KEVLAR brand fiber and are available in a variety of lengths: widths and configurations
    • Kevlar engineered fiber is 5 times stronger than steel on an equal weight basis and provides excellent protection from cut: slash and abrasion hazards
    • Kevlar is also flame resistant: and can withstand heat up to 900° F (400° C) without degrading

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list