/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    特殊手袋

    Whiting + Davis Metal Mesh Gloves Retail

    Stainless steel mesh gloves offer the ultimate in cut protection.

    製品概要
    These Honeywell Whiting + Davis 5-Finger Metal Mesh Cut-Resistant Gloves are made of stainless steel mesh that offers an extreme level of cut protection. Resembling chain maille armor: the metal mesh in these cut-resistant gloves is made by individually welding steel rings into fours and joining them to make a fluid sheet. The four-ring pattern repeats at the seams so there are no gaps where a knife point could break through. These metal mesh gloves are corrosion resistant: flexible and durable. They are also hygienic with an anti-microbial PU strap: making them ideal for food service environments. Stainless steel rings resist process fats and oils: and clean up with nothing more than hot water and soap. The ergonomic design features tapered fingers & palm to prevent the mesh from sagging and minimize the risk of the gloves getting caught in machinery. These stainless steel mesh gloves are reversible and feature a side slit and dome fastener for easy on/off.
    • Stainless steel mesh offers extreme level of cut protection: individually welded rings for maximum strength: flexibility and durability: mesh moves freely with no hard edges for easy: comfortable wear
    • Full coverage with no gaps: 4-ring joined at seams to prevent knife point from breaking through: thumbs are attached with 3-ring join for a strong seam at a high wear area
    • 'Tapered fingers & palm
    • prevents mesh from sagging to minimize hazard of gloves catching in machinery: side slit & dome fastener for easy on/off: 3-step reversible for wear on either hand'
    • Meets European Standard EN1082: warning: gloves are not cut or puncture-proof and not recommended for use with moving or serrated blades

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list