インパクトグローブ
Honeywell Rig Dog™ Value
Honeywell Rig Dog™ Impact Resistant Gloves
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
HEAVY-DUTY IMPACT PROTECTION
- The patented Honeywell CoreNest™ technology made from Reinforced TPR (thermoplastic rubber) composite material, increases energy absorption on the back of the hand to provide enhanced impact protection. The Honeywell CoreNest™ is also extended down to the tips of the fingers to provide safety from impacts to the user’s fingertips.
EXCELLENT OIL GRIP and HIGH-LEVEL CUT PROTECTION
- Multilayer fabrics provide up to an A6 cut resistance, a level 6 abrasion protection (on select models), and an enhanced oil and dry/wet grip to help workers stay confident and in control around oily and sharp hazards.
SUPERIOR COMFORT & FLEXIBILITY
-Quick dry and moisture management capability for better sweat control so the gloves are more comfortable to wear during long shifts.
HOOK AND LOOP CLOSURE CUFF
– For quick donning and doffing
LOW OIL PERMEATION
- Minimum stitching on palm provides low oil permeability which offers comfort and durability.
Packaging: Each pair of gloves is individually bagged
その他
- Lined
- No
- Knuckle Strap Included
- No
- Heat Resistance Rating
- X
- Care and Maintenance
- Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Features & Benefits
- High impact gloves with enhanced oil-grip and ANSI A3/ISO C cut protection
- Chemotherapy Tested
- No
- Abrasion Resistance
- 4
- Impact Resistance
- Yes
- Coating Coverage
- Back
- Protection Type
- Cut & Impact
- Thumb Features
- Reinforced thumb-crotch protection and durability
- Cut Resistance
- A3/C
- Coating Finish
- Smooth
- Palm Material
- Polyester + PU
- Cuff Material
- Spandex
- Coating Color
- Black
- Back Material
- Polyester and Spandex, with foam inside
- Back Features
- Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
- Construction
- Cut & Sewn
- Closure Type
- Hook & Loop
- Reusability
- Yes
- Glove Type
- Impact Glove
- Cuff Style
- Hook & Loop Closure
- Standards
- EN388 4X32CP
- Material
- Polyester; Spandex; TPR
- Coated
- Yes
その他
- Lined
- No
- Knuckle Strap Included
- No
- Heat Resistance Rating
- X
- Care and Maintenance
- Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Features & Benefits
- High impact gloves with enhanced oil-grip and ANSI A3/ISO C cut protection
- Chemotherapy Tested
- No
- Abrasion Resistance
- 4
- Impact Resistance
- Yes
- Coating Coverage
- Back
- Protection Type
- Cut & Impact
- Thumb Features
- Reinforced thumb-crotch protection and durability
- Cut Resistance
- A3/C
- Coating Finish
- Smooth
- Palm Material
- Polyester + PU
- Cuff Material
- Spandex
- Coating Color
- Black
- Back Material
- Polyester and Spandex, with foam inside
- Back Features
- Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
- Construction
- Cut & Sewn
- Closure Type
- Hook & Loop
- Reusability
- Yes
- Glove Type
- Impact Glove
- Cuff Style
- Hook & Loop Closure
- Standards
- EN388 4X32CP
- Material
- Polyester; Spandex; TPR
- Coated
- Yes
- Lined : No
- Knuckle Strap Included : No
- Heat Resistance Rating : X
- Care and Maintenance : Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Features & Benefits : High impact gloves with enhanced oil-grip and ANSI A3/ISO C cut protection
- Chemotherapy Tested : No
- Abrasion Resistance : 4
- Impact Resistance : Yes
- Coating Coverage : Back
- Protection Type : Cut & Impact
- Thumb Features : Reinforced thumb-crotch protection and durability
- Cut Resistance : A3/C
- Coating Finish : Smooth
- Palm Material : Polyester + PU
- Cuff Material : Spandex
- Coating Color : Black
- Back Material : Polyester and Spandex, with foam inside
- Back Features : Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
- Construction : Cut & Sewn
- Closure Type : Hook & Loop
- Reusability : Yes
- Glove Type : Impact Glove
- Cuff Style : Hook & Loop Closure
- Standards : EN388 4X32CP
- Material : Polyester; Spandex; TPR
- Coated : Yes
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
ブローシャ―
インフォグラフィック
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン