使い捨て手袋
Honeywell Soft Comfort Nitrile Exam Glove Soft Blue
Honeywell Soft Comfort Nitrile Exam Glove Soft Blue
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Excellent fit for ease of hand and finger movement
- Thin and lightweight for outstanding tactile sensitivity
- Textured fingertips for a better grip
- For a wide variety of low-fluid exposure situations
- Powder and natural rubber latex-free
- Non-sterile
- 9.5” standard length
- Cleared for use with chemotherapy drugs
- ASTM D6319 and D6978 compliant
その他
- Sterile
- No
- Features & Benefits
- Excellent fit for ease of hand and finger movement; thin and lightweight for outstanding tactile sensitivity; textured fingertips for a better grip
- Chemotherapy Tested
- ASTM D6978 Compliant - not rated for Carmustine and ThioTEPA
- Fingertip Features
- Textured
- Allergy Prevention
- Latex-Free & Powder-Free
- Powder Content
- Powder-Free
- Glove Type
- Nitrile Exam Glove
- Cuff Style
- Beaded
- Standards
- ASTM D6319 & D6978 compliant
- Material
- Nitrile
その他
- Sterile
- No
- Features & Benefits
- Excellent fit for ease of hand and finger movement; thin and lightweight for outstanding tactile sensitivity; textured fingertips for a better grip
- Chemotherapy Tested
- ASTM D6978 Compliant - not rated for Carmustine and ThioTEPA
- Fingertip Features
- Textured
- Allergy Prevention
- Latex-Free & Powder-Free
- Powder Content
- Powder-Free
- Glove Type
- Nitrile Exam Glove
- Cuff Style
- Beaded
- Standards
- ASTM D6319 & D6978 compliant
- Material
- Nitrile
- Sterile : No
- Features & Benefits : Excellent fit for ease of hand and finger movement; thin and lightweight for outstanding tactile sensitivity; textured fingertips for a better grip
- Chemotherapy Tested : ASTM D6978 Compliant - not rated for Carmustine and ThioTEPA
- Fingertip Features : Textured
- Allergy Prevention : Latex-Free & Powder-Free
- Powder Content : Powder-Free
- Glove Type : Nitrile Exam Glove
- Cuff Style : Beaded
- Standards : ASTM D6319 & D6978 compliant
- Material : Nitrile
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
ブローシャ―
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン