/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    環境管理用手袋

    Glove Inflator Kit with Adapter

    Glove Inflator Kit with Adapter

    製品概要
    The G100 is a simple and easy to use, portable glove inflator. The G100 operates exactly like the G99, but includes an additional G100A adapter to also inspect Class 00 and 0 and smaller gloves. To use the adapter, the glove is secured to the G100A adapter using a nylon strap with a hook and pile closure. The adapter, with glove attached, is then placed on top of the inflator to be inflated for inspection. Pictured here is the G100A adapter, included with the G100A Glove Inflator Kit.Features & Benefits:● NOTE: gloves should be expanded no more than 1.5 times their normal size for Type I, and 1.25 times normal for Type II SALCOR.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list