/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    フード

    The MaskMate™ Hood with STEDAIR® PREVENT

    Reduces exposure to carcinogenic particulates

    製品概要

    This hood, made with STEDAIR® PREVENT, which has a particulate-blocking efficiency of 99.9%, is one of the most technologically-advanced hoods on the market. It is designed to reduce particulate transfer through the hood on the wearer’s face and neck, while remaining breathable and thermally protective.

    Features and Benefits:

    • Unique design that meets NFPA 1971 specifications
    • Superior particulate-blocking thanks to STEDAIR® PREVENT technology
    • Air permeable

    Sizes:

    • Universal: 20' - 23.75'
    • XL: 24' - 25.25'

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list