/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    垂直システム

    Saf-T-Climb

    Saf-T-Climb

    製品概要

    Miller Saf-T-Climb™ Ladder System
    • This system provides total ladder climbing safety for workers on any site – above or below ground, straight or curved. •The round rail of the Saf-T-Climb™ makes dismounting easy and safe, with a removable extension for up climbs through a hatch, down climbs through a hatch and permanent dismounts.

    Removable Ascending Hatch Dismount and Holder
    • This dismount is removable to allow a hatch door to close. The dismount is stored in a holder at the top of the ladder.

    Removable Descending Hatch Dismount
    • This dismount is removable and installed when a worker needs to climb down.

    Features & Benefits:
    • Saf-T-Grip™ Shuttle – Any slip or fall is instantly stopped as the Saf-T-Grip™ Shuttle immediately locks onto the Saf-T-Notch™ rail as soon as there is a slip or fall
    • Miller Saf-T-Climb™ Harness – The Miller Saf-T-Climb™ Harness was specifically designed for simplicity and comfort for use with the Saf-T-Climb™ ladder system
    • Bayonet buckles allow easy single action for a secure connection
    • The integral back/shoulder pad eliminates tangling of the harness straps, wicks away moisture, and provides all-day comfort
    • Lumbar padding, single back D-ring, single front D-ring, two side D-rings and two shoulder D-rings are all included
    • Instant compliance with OSHA climbing safety regulations

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list