/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    垂直システム

    Miller Vi-GO Automatic Pass-Through Kit with Top Bracket Assembly

    Miller Vi-GO Automatic Pass-Through Kit with Top Bracket Assembly

    製品概要

    MILLER VI-GO™VERTICAL CABLE SYSTEM continuous fall protection when climbing fixed ladders.

    Enhanced safety
    • Double action mechanism to prevent accidental unlocking of the fall arrester from
    the cable
    • Visual fall indicator to reveal whether the shock absorber has been deployed
    • Patented cable edge protection design to prevent damage to the cable in the case of fall *
    • An integrated mechanism that prevents incorrect attachment of the fall arresterto the cable (head fi rst)
    • Tri-lock carabiner to withstand up to 6744 lbs with the gate up to 3600 lbs

    Superior comfort
    • Improved productivity when attaching the fall arrester to the cable using a single hand operation
    • Optimized design for smooth sliding and manual bracket pass through to help reduce fatigue
    • Large, easy-to-grip carabiner for ease of opening and closing when wearing gloves
    • Carabiner with swivel connection to allow freedom of movement and rotation in all
    directions

    Robust and durable
    • Fully stainless steel parts for longer life, corrosion resistance and low maintenance
    • Stainless steel shock absorber to increase product life and reduce cost of ownership
    when compared with textile absorbing elements
    Universally applicable
    • Certified for workers weighing 88 lbs to 310 lbs
    • Tested for cables operating at temperatures ranging from -58°F to 122°F

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list