/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    垂直システム

    Miller Vi-GO Automatic Pass-Through Kit with Galvanised cable

    Uninterrupted fall protection – uniquely-designed: patent-pending Vi-Go Cable

    製品概要
    Features & Benefits:
    • Sleeve automatically bypasses intermediate cable guides: keeping both hands free for climbing: travels smoothly along cable and locks instantly in the event of a fall
    • Easy: one-hand operation for attachment/detachment from the system. No pins/ chains or external parts to lose or damage.
    • Automatic pass-through cable guides secure lifeline to prevent cable wear and enable the system to accommodate curves
    • Attachment mechanism engineered to prevent incorrect installation: ensuring greater safety. Unit will not open if attached incorrectly.
    • Cable sleeve integrated shock-absorbing element
    • Accommodate 5/16-in. (8 mm) or 3/8-in. (10 mm) cable
    Other system kits are available in 10-ft. (3.0m) increments up to 300 ft. (91.4m): and then 50-ft. (15.2m) increments up to 500 ft. (152.4m) (e.g. To place an order for a Vi-Go system kit with 250-ft. (76.2m) length cable: the model number is VG/250FT)

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list