/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ロープグラブと垂直ライフライン

    Titan Trailing Rope Grab, Retail

    Trailing Rope Grap with Panic Feature - Accomodates 5/8-inch diameter synthetic rope

    製品概要
    • Stainless steel: trailing rope grab for use with 5/8” (16mm) synthetic rope
    • Lightweight: trailing rope grabs move easily up and down vertical lifelines to provide continuous fall protection
    • For vertical applications: the rope grab design prevents installation in the wrong direction as well as includes anti-panic hardware
    • Meets all applicable OSHA and ANSI standards

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list