/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ロープグラブと垂直ライフライン

    Miller Rope Grab for Rescue

    Miller Rope Grab for Rescue

    製品概要

    These rope grabs are used on vertical rope lifelines to serve as a tie-off point for a personal fall protection system.
    They slip onto the rope and allow the worker to move up and down the rope.
    When exposed to a fall force, the grab locks into place to prevent the workers from falling.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list