/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ロープグラブと垂直ライフライン

    Miller MicroLoc™ Trailing Rope Grab

    Trailing models offer complete hands-free operation for increased productivity. In the event of a fall: Miller rope grabs lock quickly.

    製品概要
    Features & Benefits:
    • Compact design: corrosion-resistant stainless steel construction
    • Lightweight and easy to use
    • Rated to 310-lbs. (140.6 kg) capacity

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    8173/U
    8173/U
    8175-Z7/
    8175-Z7/