/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    救助と降下

    Telescopic Reach Pole

    Benefit: Used to remotely attach the rescue line to the fallen climbers harness.

    製品概要
    Features:
    • Karabiner is held in an opened position.
    • Fiberglass telescoping pole which collapses to 0.8m.
    • Length 3.45m.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list