/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    救助と降下

    Miller Manual Descent Device

    Miller Manual Descent Device

    製品概要
    The Miller Manual Descent Device is designed for a variety of applications where smooth: controlled descent from an elevated position is required. The device: controlled by the user: allows for making descent fast or slow: decelerating and stopping by applying slight outward pressure on the free end of the line: and locking in a stationary position for a hands-free work environment.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list