/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    救助と降下

    Indy Descender

    Benefits: The operator’s safety is guaranteed Ergonomic and easy-to-use. Descent is activated and controlled through pressure onto the handle. Descent stops if the pressure on the handle is too weak or strong.

    製品概要
    Features: Aluminium & stainless steel
    • Anti-panic auto-braking system.
    • Maximum descent speed: 2m/s.
    • Suitable for 10-13mm rope.
    • Weight: 0.49kg.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list