/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    水平型ライフラインシステム

    Serpent Temporary Horizontal Lifeline

    The durable solution for construction

    製品概要
    Benefits:
    • Offers a large working area.
    • Fast and easy to install.
    • For use by one or 2 workers.
    • Maximum working length 20 metres.
    • Fixing to either permanent anchorage points or temporary webbing anchorage slings.

    Features:
    • Durable braided rope with two galvanised connectors.
    • Supplied with length adjuster, karabiners, end stop and two 1.5m webbing anchorage slings.
    • Rope in polyester Ø14mm.
    • Connectors in galvanised steel.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list