/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ハーネス

    Miller Titan™ II Contractor Harness

    Miller Titan™ II Contractor Harness

    製品概要
    The Miller Titan™ II line of harnesses offers enhanced adjustability: improved comfort and increased work-site safety. This next generation of Titan harnesses from Honeywell is a cost-effective fall protection solution for the general construction and manufacturing markets.

    Features & Benefits:
    • More comfort and better fit with lighter: strategically-placed padding that provides optimal airflow
    • Easier vertical adjustability that stays in place
    • Slip resistant back D-ring pad and forward positioned side D-rings: keeping your tool bags in the right place
    • Oversized ID tags provide quick and easy harness size identification
    • Back strap increases safety by preventing roll out in the event of a fall
    • Meets all applicable OSHA: ANSI and CSA requirements
    • Rated for a 400-lbs. (181.4 kg) worker

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list