/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ハーネス

    Miller HP™ (High Performance) Non-Stretch Harness without Side D-Ring

    Miller HP™ (High Performance) Non-Stretch Harness without Side D-Ring

    製品概要
    Features & Benefits:
    • Durable: lightweight nylon webbing
    • Bright colours make the HP ™ harnesses readily visible and easy to inspect
    • Back strap prevents user from falling out of the harness
    • Lanyard ring allows user to attach lanyard when not in use
    • All harnesses include sub pelvic strap
    • Comfort-touch back D-ring pad designed with woven: breathable material for cooler extended-wear comfort: orients harness for quick: tangle-free donning
    • Rated to 400-lbs. (181.4 kg) capacity

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list