/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ハーネス

    Miller DuraFlex Tower Climbing

    Miller DuraFlex Tower Climbing

    製品概要
    The Miller Duraflex® Harness features elastomer webbing that stretches and conforms to the shape of the worker preventing any bunching: binding or kinking.

    Features & Benefits:
    • Patented Miller Duraflex® Harnesses feature specially formulated elastomer webbing that stretches
    • Maximize Comfort: Duraflex® Harnesses conform to the shape of the worker: stretching with every movement: so there is no bunching: binding or kinking.
    • Improve Safety: With comfort unsurpassed: Duraflex® Harnesses offer wider end-user acceptance. And: a comfortable harness is worn properly: enhancing compliance and safety on the job site.
    • Increase Productivity: Because Duraflex® Harnesses are stretchable: the worker has greater mobility with less fatigue.
    • Rated to 400-lbs. (181.4 kg) capacity

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list