/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ハーネス

    Miller DuraFlex Python™ Ultra Harnesses with side D Rings

    Miller DuraFlex Python™ Ultra Harnesses with side D Rings

    製品概要
    The Miller Duraflex™ Python™ Ultra harness feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt. Duraflex™ stretchable webbing in the lower torso for greater flexibility: mobility and less fatigue.

    Features & Benefits:
    • Tubular webbing designed with contoured edge improves comfort: durable: high density: water-repellent foam
    • Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort
    • Self-contained label pack encapsulates labels minimizing damage and loss. Integrated and oversized pull-free lanyard rings
    • Soft and flexible D-ring back pad further enhances comfort
    • Rated to 400-lbs. (181.4 kg) capacity

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list