/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ハーネス

    Miller AirCore Harness with web D-Ring and Leather Covers

    Miller AirCore Harness with web D-Ring and Leather Covers

    製品概要

    WITH STEEL HARDWARE
    The AirCore™ Harness with Steel Hardware is lightweight and was designed with breathable: open-core padding technology that provides optimal air flow: while reducing heat and moisture entrapment: keeping workers drier and cooler.

    Unique Webbing
    The patented Miller DuraFlex® stretchable webbing provides greater flexibility and increased comfort.

    Lightweight
    Materials and components selected to reduce fatigue for all-day endurance and increased productivity.

    Features & Benefits:
    • Comfortable
    • Unique breathable: open-core padding technology provides optimal airflow and reduces heat and moisture build-up
    • Up to 16% less surface area than other padding used on the market
    • Contoured ergonomic padding design minimizes contact around a worker’s neck: lower back and inner thighs to reduce chafing and irritation
    • Patented DuraFlex stretchable webbing provides greater flexibility
    • Easy To Adjust
    • Cam buckles provide easy one-hand adjustment and hold webbing firmly in place with no readjusting required
    • Stand-up back D-ring easily adjusts: simplifies attachment
    • Quick-connect buckles for easy donning
    • Functional Design
    • High-visibility color for greater safety
    • Unique and vibrant patterned webbing for easy identification
    • Up to 10% lighter than similar competitive harnesses

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list