/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ハーネス

    Miller AirCore Harness with Quick Connect Aluminum Hardware

    Miller AirCore Harness with Quick Connect Aluminum Hardware

    製品概要

    For use in climbing and confined spaces

    The Miller AirCore™ Harness was specially designed for the most demanding applications of professional users. Now available with a front D-ring: the harness is perfect for ladder climbing: descent or rescue positioning tasks: improving comfort: safety and productivity on the jobsite.

    Durable
    The AirCore™ harness is built with strong: lightweight webbing and a front D-ring that is highly corrosion-resistant: yet not stiff or coarse.

    Ergonomic Design
    Its contoured design minimizes contact around a worker's neck: lower back: and inner thighs to reduce chafing and improve comfort.

    Features & Benefits:
    • Comfortable
    • Open-core padding technology for softness: breathability: and moisture control
    • Up to 16% less surface area than other padding used on the market
    • The patented Miller DuraFlex® stretchable webbing maintains comfort at all times without compromising on mobility
    • Unique cam buckles on the shoulder straps ensures vertical comfort
    • Quick-connect chest buckles provide easy donning and doffing
    • 16% lighter in weight than competitive harnesses with aluminum hardware
    • 20% lighter than harnesses with steel hardware

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list