/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ハーネス

    Miller AirCore Harness Construction with Aluminium Hardware

    Miller AirCore Harness Construction with Aluminium Hardware

    製品概要
    The Miller AirCore™ Harness is the most unique and innovative fall protection available: this lightweight full-body harness is designed with breathable: open-core padding technology that provides optimal air flow: while reducing heat and moisture entrapment: keeping a worker drier and cooler.

    Features & Benefits:
    • Breathable: Open-Core Padding Technology – Maximizes airflow: and reduces heat and moisture build-up: up to 16% less surface area than other padding used on the market
    • Lightweight – 16% lighter in weight than competitive harnesses with aluminum hardware and 20% lighter than harnesses with steel hardware
    • Front D-ring option is designed for use in climbing: confined space and rescue applications
    • One-hand adjustment shoulder cam buckles: Stand-up back D-ring: Quick-connect chest buckle: Pull-free lanyard rings
    • Rated to 400 lbs. capacity

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M1020218JP
    AIRCORE エアーコア ハーネス S
    M1020218JP
    AIRCORE エアーコア ハーネス S
    M1020219JP
    AIRCORE エアーコア ハーネス ML
    M1020219JP
    AIRCORE エアーコア ハーネス ML