/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    落下防止部品とアクセサリ

    Miller® DuraSeal™ Replacement Components

    Replacement components include a cable sling and stainless steel carabiner

    製品概要
    Replacement components include:
    • SSRLTRK – 4 ft. (1.2 m) Cable Sling (Anchorage Tether) with 3/8 in. (9.5 mm) stainless steel wire rope and two zinc-plated steel O-rings.
    • SSRLC – Stainless steel double locking carabiner with provision for an optional captive pin.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list