/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    落下防止部品とアクセサリ

    Casualty Pulley System

    Benefits: Easy to install for quick and safe rescue Lightweight system enables the rescuer to clip the casualty to his own line and lift them to transfer either onto his system or onto a stretcher.

    製品概要
    Features:
    • Pulleys, ascender and karabiners fit into a strong carrying bag.
    • Maximum length: 2m.
    • Weight: 1.2kg.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list