/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    自動格納式ライフライン

    Miller® DuraSeal™ RapidReplace Lifeline Kits

    RapidReplace Lifeline Kits enable the end-user to quickly and easily replace the cable lifeline in the field

    製品概要
    Provides quick: low-cost repair
    • In the event of a fall: an activated load-indicator or cable damage: DuraSeal RapidReplace Lifeline Kits enable the end-user to quickly and easily replace the cable lifeline in the field.
    • Kits include the cable assembly: a rubber plug: two shoulder screws: two entry guide screws: and two RFID clips.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list