/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    自動格納式ライフライン

    Falcon Webbing Block

    6m-Self retracting webbing lifeline

    製品概要
    Benefits: Increased Service Life
    • Nylon casing comes with a lifetime guarantee.
    • Best length/weight ratio on the market (6m unit weighs only 1.5kg).

    Features:
    • Lightest, most compact 6m web selfretracting lifeline.
    • Quick activating braking mechanism.
    • Webbing provides extremely high abrasion resistance (tested > 20,000 cycles).
    • Offers Xtreme durability with a strong, composite housing.
    • Swivel at the top of unit to prevent lifeline from twisting during use.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list